IESNA:LM-63-2002
[TEST]P947658
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15020
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1762.3 2206.6 2608.2 2919.1 3172.6 3316.1 3383.5 3407.6 3529.3 3789.8
4220.1 4763.6 5298.6 5725.8 6099.5 6440.6 6656.2 6711.2 6578.6 6242.9
5565.3 4393.8 3627 3037.7 2405.8 1692.5 1112.6 780 608.6 525.7
476.8 400.8 339.6 117.8 57.4 9.3 0
1762.3 2222.1 2627.6 2943.9 3176.5 3333.9 3414.5 3437 3537.8 3772.7
4170.5 4703.1 5228 5669.9 6047.5 6388.7 6644.5 6736.8 6652.3 6367.7
5801.8 4719.4 3773.5 3168.8 2544.6 1845.3 1213.4 818.7 628 544.3
481.5 407 342.7 145.8 61.3 11.6 0
1762.3 2202.7 2600.4 2919.9 3168.8 3349.4 3449.4 3492.1 3571.1 3782
4120.8 4593.8 5097.8 5542 5901 6187.9 6456.9 6587.9 6554.6 6327.4
5872.3 5128.8 4088.3 3362.6 2743.1 2065.5 1379.3 916.4 677.6 562.9
497 432.6 370.6 283 144.2 17.1 0
1762.3 2202.7 2588.8 2907.5 3173.4 3377.3 3513.8 3585.1 3659.5 3822.3
4074.3 4441.1 4876.8 5294.7 5631.2 5907.2 6139 6326.6 6377 6302.6
6028.9 5521.1 4807.8 3963.5 3168.8 2462.4 1722 1102.5 752.1 572.2
493.9 428.8 366 291.5 204.7 79.9 0
1762.3 2137.6 2512.1 2839.2 3119.9 3368 3565.7 3696.7 3780.5 3909.2
4118.5 4387.6 4735.7 5090 5408.7 5683.1 5906.4 6104.9 6246 6284
6208.8 5977.8 5529.6 4852 4060.4 3251.7 2422.9 1597.2 1003.3 673
513.3 455.9 396.2 302.4 203.9 63.6 0
1762.3 2103.5 2441.5 2760.2 3054.8 3327.7 3575.8 3772 3905.3 4030.1
4186.8 4411.6 4672.1 4981.5 5293.1 5603.3 5866.9 6073.1 6229 6357.7
6457.7 6424.3 6284 5965.3 5414.9 4701.6 3784.4 2902 1951.5 1204.9
781.5 534.2 386.9 234.1 117.8 31 0
1762.3 2038.3 2332.2 2632.2 2923.7 3209.8 3485.9 3731.6 3935.5 4099.1
4265.1 4446.5 4645.7 4893.8 5178.4 5500.9 5832.8 6153 6436.7 6686.4
6913.6 7163.2 7275.6 7345.4 7329.9 7013.6 6409.6 5447.4 4174.3 2827.6
1632.1 847.4 432.6 249.7 121.7 41.9 0
1762.3 1988.7 2224.4 2481.8 2748.5 3000.5 3271.1 3533.9 3786.7 4010
4233.3 4440.3 4627.9 4830.3 5042.7 5270.7 5535 5834.3 6161.5 6508.8
6888 7432.3 7871.9 8140.1 8445.6 8666.6 8695.3 8398.3 7626.1 6376.3
4645.7 2998.2 1528.2 623.4 222.5 43.4 0
1762.3 1899.5 2065.5 2257.7 2468.6 2691.9 2919.1 3143.9 3366.5 3595.2
3834.8 4056.5 4297.6 4549.6 4811.7 5074.5 5366 5693.2 6055.3 6465.4
6944.6 7671.1 8392.1 8886 9516.3 10258.3 11052.3 11581.8 11468.6 10402.5
8207.6 5321.1 2257 689.3 217.1 45 0
1762.3 1884 2049.2 2226 2425.2 2636.1 2851.6 3066.4 3278.8 3494.4
3706.8 3927 4159.6 4411.6 4672.1 4942.7 5243.5 5576.1 5948.3 6372.4
6850.8 7619.9 8346.4 8881.3 9555.1 10363.8 11230.6 11782.6 11677.9 10544.4
8158.7 4989.2 1912 528 170.6 38.8 0
1762.3 1825.1 1910.4 2025.1 2163.9 2315.1 2467.9 2628.4 2794.3 2961.7
3130.8 3305.2 3481.2 3667.3 3867.3 4079 4311.6 4575.2 4893.1 5255.9
5697.9 6400.3 6933 7458.6 8099.8 8871.3 9595.4 9909.4 9581.5 8330.9
6149.9 3423.1 987 207 69 15.5 0
1762.3 1781.7 1829.8 1898.8 1994.1 2097.3 2209.7 2325.2 2442.3 2567.1
2688.8 2805.9 2926.9 3047 3174.2 3308.3 3449.4 3620.8 3819.2 4076.7
4448.8 4910.9 5225.7 5577.7 5998.7 6457.7 6770.9 6661.6 6114.2 5087.7
3674.3 1880.2 613.3 183 62.8 14.7 0
1762.3 1742.9 1749.9 1781.7 1833.6 1887.1 1957.7 2027.5 2096.5 2168.6
2231.4 2288 2335.3 2378.7 2408.9 2428.3 2447.7 2460.9 2482.6 2533
2653.9 2725.3 2738.4 2764.8 2805.9 2843.1 2741.5 2419.8 1960.8 1453
987.8 559.8 280.7 118.6 57.4 20.2 0
1762.3 1661.5 1601.8 1570.8 1567.7 1580.1 1601 1624.3 1640.6 1650.7
1649.9 1630.5 1600.3 1557.6 1501 1432 1349.1 1263 1183.9 1110.3
1034.3 966.8 910.2 863.7 823.4 782.3 731.1 662.1 566.8 438.8
319.4 234.9 162.8 104.7 59.7 17.1 0
1762.3 1586.3 1477 1428.9 1417.3 1427.4 1449.1 1472.3 1484 1480.9
1464.6 1435.9 1394 1342.1 1281.6 1219.6 1155.2 1090.9 1027.3 957.5
887 823.4 776.9 749 738.1 739.7 738.1 716.4 662.9 573.7
436.5 300.8 210.9 138.8 69 15.5 0
1762.3 1527.4 1395.6 1343.6 1346 1375.4 1408 1428.9 1430.5 1416.5
1389.4 1350.6 1304.9 1252.1 1196.3 1141.3 1083.1 1021.9 959.1 900.9
856.7 818.7 793.2 776.9 762.9 746.6 721.1 694.7 662.1 610.2
531.1 417.1 273.7 151.2 72.1 15.5 0
1762.3 1470.8 1335.1 1300.2 1321.9 1362.2 1394 1409.5 1403.3 1379.3
1342.1 1297.9 1246.7 1196.3 1142.8 1090.9 1055.2 1012.6 959.1 916.4
887.7 849.8 790.1 742.8 711.7 681.5 650.5 619.5 591.6 566
535.7 486.9 398.5 305.5 179.1 43.4 0
1762.3 1439 1303.3 1283.9 1321.2 1359.9 1391.7 1401 1386.3 1348.3
1302.5 1250.6 1194.8 1145.2 1102.5 1078.5 1049.8 1020.3 991.6 928.1
871.5 826.5 781.5 739.7 696.2 658.3 621 586.9 551.3 510.2
469.8 433.4 379.9 328 229.5 89.2 0
1762.3 1411.9 1283.2 1280.8 1321.9 1359.1 1387.1 1390.2 1367.7 1326.6
1274.6 1217.3 1166.1 1118.8 1087 1059.9 1025 977.7 935.8 885.4
846.7 803.2 760.6 721.8 689.3 655.9 620.3 583.8 541.2 493.9
441.9 396.2 337.3 255.1 169 70.6 0
1762.3 1396.4 1273.1 1280.1 1325 1361.5 1386.3 1381.6 1352.9 1304.1
1243.6 1187 1139 1102.5 1085.5 1044.4 980.8 907.1 877.7 852.9
808.7 774.5 745.1 701.7 669.1 643.5 610.2 570.6 523.3 471.4
414.8 390 335.7 219.4 159.7 97.7 0
1762.3 1393.3 1266.9 1280.8 1325.8 1363 1385.5 1379.3 1344.4 1289.4
1228.1 1172.3 1125 1102.5 1076.2 1024.2 931.2 869.9 854.4 824.2
785.4 743.5 704 673.8 655.1 638.9 608.6 571.4 526.4 474.5
419.5 433.4 345.8 231 176 65.1 0
1762.3 1393.3 1266.1 1283.2 1326.6 1363.8 1384.7 1381.6 1347.5 1290.1
1228.1 1171.5 1124.2 1103.3 1073.8 1021.1 924.2 870.7 858.3 823.4
783.1 737.3 704.8 664.5 659 638.9 607.9 571.4 529.5 473.7
421 427.2 296.9 238.8 173.7 62.8 0
